??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-812/011-000 - Plug for PCBs, angled, 2-pole, Cod. A
Bill of material
890-812/011-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
2
Height
12.20 mm
Width
10.40 mm
Depth
22.60 mm
Color
Weight
2.452 g
Comment
L N
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models