??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WAGO
Description
890-752 - Snap-in plug, 2-pole, Cod. B
Bill of material
890-772
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
22 - 16 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
2
Height
16.00 mm
Width
19.80 mm
Depth
39.85 mm
Color
Weight
g
Comment
1 2
eCl@ss 7.1
27-44-06-02
eCl@ss 8.1
27-44-06-02
Previews
3D
2D
Download CAD models