??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-619 - Intermediate coupler, 5-pole, Cod. I, for sockets and plugs
Bill of material
890-619
Item-No.
890-619
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
No. of poles
5
Height
10.10 mm
Width
37.20 mm
Depth
23.65 mm
Color
blau
Weight
5.720 g
eCl@ss 7.1
27-44-06-03
Previews
3D
2D
Download CAD models