??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-525 - Shield connecting plate, 4-pole, for plugs
Bill of material
890-525_HI
Item-No.
890-525
Description
Shield connecting plate
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
No. of poles
4
Height
3.60 mm
Width
14.60 mm
Depth
50.90 mm
Color
silver-colored
Weight
1.800 g
eCl@ss 7.1
27-44-06-92
eCl@ss 8.1
27-44-06-92
Previews
3D
2D
Download CAD models