??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
WAGO
Description
890-242 - Socket, 2-pole, Cod. B
Bill of material
890-262
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
22 - 16 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Height
11.70 mm
Width
10.40 mm
Depth
34.10 mm
Color
Weight
g
Comment
eCl@ss 7.1
27-44-06-05
Previews
3D
2D
下載CAD模型