??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
770-992 - h-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, outputs on both sides, 2 locking levers
Bill of material
770-992
Item-No.
770-992
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
36.70 mm
Width
50.00 mm
Depth
46.00 mm
Color
blau
Weight
38.005 g
eCl@ss 7.1
27-44-06-03
Previews
3D
2D
Baixar modelos em CAD