??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
WAGO
Description
770-703 - Snap-in socket, 3-pole, Cod. A
Bill of material
770-703
Item-No.
Level of Geometry
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
No. of poles
3
Height
17.50 mm
Width
35.50 mm
Depth
36.00 mm
Number of connection points
6
Number of potentials
3
Color
Weight
g
eCl@ss 7.1
27-44-06-02
Предварительные просмотры
3D
2D
Загрузка CAD-моделей