??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-605 - Intermediate coupler, 5-pole, Cod. A, for sockets and plugs
Bill of material
770-605
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
11.60 mm
Width
47.00 mm
Depth
40.00 mm
Color
Weight
9.584 g
eCl@ss 7.1
27-44-06-03
Previews
3D
2D
Download CAD models