??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-505/023-000 - Strain relief housing, 5-pole, for 2 cables, 5.0 … 9.0 mm, 55 mm
Bill of material
770-505/023-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
5
Height
17.00 mm
Width
54.60 mm
Depth
50.00 mm
Color
Weight
13.740 g
eCl@ss 7.1
27-44-06-90
Previews
3D
2D
Download CAD models