??
Catalog navigation
Seleção de modelos em CAD
Available products: 14
HELP_VARIABLE
Company
WAGO
Description
769-632/004-000 TO 769-645/004-000 - THT male header, 1.0 x 1.0 mm solder pin, straight, Feedthrough flange, Pin spacing 5 mm
Bill of material
769-638/004-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
32 A
PIN SPACING
5.00 mm
No. of poles
Height
22.20 mm
Width
mm
Depth
18.30 mm
Number of connection points
Number of potentials
Color
gray
Weight
g
Comment
L = (No. of Poles - 1) x Pin Spacing + 6,2 mm | L1 = L + 2,4 mm | L2 = L + 7 mm | L3 = L + 13,5 mm
Dimensions
Einlötstift gerade 1x1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Baixar modelos em CAD