??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WAGO
Description
769-209/281-413 - 2-pin component carrier block, with 2 jumper positions, LED (red), 24 VDC, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
769-209/281-413
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
28.50 mm
Width
5.00 mm
Depth
87.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
7.581 g
Comment
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Сваляне на CAD модели