??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
769-121 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 1-pole, coding finger
Bill of material
769-121
Item-No.
769-121
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
PIN SPACING
5.00 mm
No. of poles
1
Height
45.00 mm
Width
5.00 mm
Depth
35.00 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
2.880 g
Comment
L = No. of poles x module width
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Baixar modelos em CAD