??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WAGO
Description
2022-2291 - End and intermediate plate, 1 mm thick
Bill of material
2022-2291
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
51.10 mm
min. thickness
1.00 mm
Length
79.50 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
End and intermediate plate
Manufacturer product description
End and intermediate plate, 1 mm thick
Designed as intermediate plate
Ja
Type of end plate
Ja
Latchable present
Ja
Inflammability class of insulation material according to with UL94
V0
Address of additional link
http://www.wago.com/de/p/2022-2291
プレビュー
3D
2D
ダウンロード(CADデータ)