??
Catalog navigation
CADモデル選択
選択可能な製品数: 13
HELP_VARIABLE
Company
WAGO
Description
2022-103/000-039 TO 2022-115/000-039 - 1-conductor female plug with ground end module (green-yellow) for insertion into carrier terminal blocks codable
Bill of material
2022-108/000-039
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
690 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
Pin Spacing
5.20 mm
No. of poles
Height
40.50 mm
Width
mm
Depth
22.40 mm
Number of connection points
Number of potentials
Color
green-yellow / blue / gray
Weight
g
Comment
L = No. of poles x Pin spacing
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
プレビュー
3D
2D
ダウンロード(CADデータ)