??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
2020-5377/102-000 - 3-conductor sensor/actuator terminal block for PNP-(high-side) switching actuators with ground contact internally commoned with pluggable signal level
Bill of material
2020-5377/102-000
Item-No.
2020-5377/102-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
13.5 A
Height
52.40 mm
Width
7.00 mm
Depth
81.10 mm
Number of connection points
6
Number of potentials
4
Color
orange
Weight
18.384 g
eCl@ss 7.1
27-14-11-28
eCl@ss 8.1
27-14-11-28
Previews
3D
2D
CAD modeli indir