??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2020-5317/1102-950 - 3-conductor actuator supply terminal block for PNP-(high-side) switching actuators with ground contact with pluggable signal level
Bill of material
2020-5317/1102-950
Item-No.
2020-5317/1102-950
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
24 V
Rated impulse voltage
kV
Pollution degree
3
Current intensity
13.5 A
Height
52.40 mm
Width
7.00 mm
Depth
81.10 mm
Number of connection points
6
Number of potentials
4
Color
gray
Weight
19.258 g
eCl@ss 7.1
27-14-11-28
eCl@ss 8.1
27-14-11-28
미리보기
3D
2D
CAD모델 다운로드