??
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
WAGO
Description
780-452 TO 780-458 - Staggered jumper, insulated
Bill of material
780-454
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Current intensity
24 A
No. of poles
Width
mm
Depth
6.00 mm
Color
grau
Weight
g
Comment
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
Сваляне на CAD модели