??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
750-8202/000-022 - SPS - Controller PFC200 FGE 2ETH RS
Bill of material
750-8202/000-022
Item-No.
750-8202/000-022
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
79.00 mm
Depth
100.00 mm
Color
light gray
Weight
211.200 g
Comment
FGE 2ETH RS
Previews
3D
2D
下載CAD模型