??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
750-1606/040-000 - Field side connection module 16- DC 0 V 750 series XTR - for eXTReme environmental conditions
Bill of material
750-1606/040-000
Item-No.
750-1606/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
42.059 g
Comment
Potentialvervielfältigungsklemme 16- / XTR
미리보기
3D
2D
CAD모델 다운로드