??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
750-1491 - 2-channel analog input, Resistor bridges (strain gauge)
Bill of material
750-1491
Item-No.
750-1491
Description
2-channel analog input
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
0 V
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
light gray
Weight
44.900 g
eCl@ss 7.1
27-24-26-01
eCl@ss 8.1
27-24-26-01
预览
3D
2D
下载CAD模型