??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-1415/040-000 - 8-channel digital input module 24 VDC 750 series XTR - for eXTReme environmental conditions high-side switching 2-conductor connection
Bill of material
750-1415/040-000
Item-No.
750-1415/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
46.759 g
Comment
8DI 24V DC 3,0 ms 2-Leiter-Anschluss / XTR
Previews
3D
2D
Download CAD models