??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
750-843 - ETHERNET TCP/IP PROGRAMMABLE FIELDBUS CONTROLLER 10 MBit/s DIGITAL AND ANALOG SIGNALS
Bill of material
750-843
Item-No.
750-843
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
51.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
197.000 g
eCl@ss 7.1
27-24-22-07
Previews
3D
2D
Stáhnout CAD model