??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
750-832 - Controller BACnet/IP, 4th generation, 2 x ETHERNET, SD Card Slot
Bill of material
750-832
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
100.00 mm
Width
61.50 mm
Depth
71.90 mm
Color
light gray
Comment
Controller BACnet/IP
Weight
151.800 g
预览
3D
2D
下载CAD模型