??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
750-806 - DEVICENET PROGRAMMABLE FIELDBUS -CONTROLLER 125-500 kBaud DIGITAL AND ANALOG SIGNALS
Bill of material
750-806
Item-No.
750-806
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
51.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
200.000 g
eCl@ss 7.1
27-24-22-07
预览
3D
2D
下载CAD模型