??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-625/000-001 - Supply module DC 24 V Ex i
Bill of material
750-625/000-001
Item-No.
750-625/000-001
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
48.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
24V DC 1,0 A Einspeisung Ex i (ohne Diagnose)
Weight
167.000 g
eCl@ss 7.1
27-24-26-10
Previews
3D
2D
Download CAD models