??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
750-600/040-000 - End module 750 series XTR - for eXTReme environmental conditions
Bill of material
750-600/040-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
g
Comment
Busendklemme / XTR
Previews
3D
2D
Download CAD models