??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-559/040-000 - 4-channel analog output module ± 10 V 750 series XTR - for eXTReme environmental conditions
Bill of material
750-559/040-000
Item-No.
750-559/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
51.105 g
Comment
4AO 0-10V DC / XTR
Previews
3D
2D
Download CAD models