??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
750-535 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V Ex i
Bill of material
750-535
Item-No.
750-535
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
blau
Weight
50.600 g
Comment
24V DC EEx i
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
Stáhnout CAD model