??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-517 - 2-CHANNEL RELAY OUTPUT MODULE AC 230 V, DC 300 V RELAY 2 CO / POTENTIAL FREE
Bill of material
750-517
Item-No.
750-517
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
52.363 g
Comment
230V AC 1,0 A / Relais 2CO / potentialfrei
eCl@ss 7.1
27-24-26-04
Previews
3D
Dimension
2D
Download CAD models