??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
750-464/040-000 - 2-/4-channel analog input module for resistance sensors 750 series XTR - for eXTReme environmental conditions RTD, configurable
Bill of material
750-464/040-000
Item-No.
750-464/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
49.205 g
Comment
2/4 AI RTD frei konfigurierbar / XTR
Previews
3D
2D
下載CAD模型