??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
750-459 - 4-CHANNEL ANALOG INPUT MODULE ± 10 V SINGLE ENDED
Bill of material
750-459
Item-No.
750-459
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
50.826 g
Comment
0-10V DC S.E.
eCl@ss 7.1
27-24-26-01
Previews
3D
2D
CAD modeli indir