??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
750-401 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
Bill of material
750-401
Item-No.
750-401
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
45.841 g
Comment
24V DC 0.2 ms
eCl@ss 7.1
27-24-26-04
预览
3D
2D
下载CAD模型