??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-375 - PROFINET IO advanced fieldbus coupler 2-Port-Switch 100 Mbit/s digital, analog and complex signals
Bill of material
750-375
Item-No.
750-375
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
62.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
151.500 g
Comment
PROFINET IO adv. 2-Port
Previews
3D
2D
Download CAD models