??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
246-103 - Adjacent jumper unplated
Bill of material
246-103
Item-No.
246-103
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
13.20 mm
Width
2.15 mm
Depth
5.20 mm
Color
shiny
Weight
0.766 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models