??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
726-321 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical, for 19" racks
Bill of material
726-321_HI
Item-No.
726-321
Description
Matrix patchboard, 1.5 mm², 10 A, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 10 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
No. of poles
32
Height
132.00 mm
Width
34.60 mm
Depth
36.50 mm
Color
dark gray
Weight
147.400 g
eCl@ss 7.1
27-24-26-08
eCl@ss 8.1
27-24-26-08
プレビュー
3D
2D
ダウンロード(CADデータ)