??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
711-192 - Modular transformer fuse terminal block for fuse 5 x 20 mm
Bill of material
711-192
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
10 A
Height
35.00 mm
Width
15.00 mm
Depth
23.50 mm
Number of connection points
1
Number of potentials
1
Color
Weight
g
eCl@ss 7.1
27-14-11-10
eCl@ss 8.1
27-14-11-10
Previews
3D
2D
下載CAD模型