??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
711-111 - End Plate
Bill of material
711-111
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
35.00 mm
Width
2.50 mm
Depth
23.50 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models