??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
862-534 to 862-2634 - 4-CONDUCTOR DEVICE CONNECTORS 1 SNAP-IN FOOT PER POLE 4 POLE
Bill of material
862-1534/999-950
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
V
Rated impulse voltage
kV
Pollution degree
Current intensity
A
No. of poles
4
Height
21.40 mm
Width
48.00 mm
Depth
35.00 mm
Number of connection points
16
Number of potentials
4
Color
Comment
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Download CAD models