??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
264-180 - 2-conductor terminal block, without push-buttons, suitable for Ex e II applications, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
264-180
Item-No.
264-180
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
690 V
Current intensity
23 A
Height
22.10 mm
Width
6.00 mm
Depth
32.00 mm
Number of connection points
2
Number of potentials
1
Color
lichtgrau
Weight
3.842 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
CAD modeli indir