??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
261-402 - Jumper, for conductor entry, 2-way, insulated
Bill of material
261-402
Item-No.
261-402
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
16 A
Height
10.00 mm
Width
10.00 mm
Depth
4.00 mm
Color
grau
Weight
0.618 g
eCl@ss 7.1
27-14-11-40
预览
3D
2D
下载CAD模型