??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
260-402 - Jumper, for conductor entry, 2-way, insulated
Bill of material
260-402
Item-No.
260-402
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
10 A
Height
10.00 mm
Width
8.00 mm
Depth
4.00 mm
Color
grau
Weight
0.429 g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
Download CAD models