??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
WAGO
Description
260-341 to 260-346 - 4-conductor terminal block, without push-buttons, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 1.5 mm², CAGE CLAMP®
Bill of material
260-343
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
18 A
Height
17.00 mm
Width
8.00 mm
Depth
25.00 mm
Number of connection points
4
Number of potentials
1
Color
Weight
g
eCl@ss 7.1
27-14-11-06
预览
3D
2D
下载CAD模型