??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
272-453/272-485 - Male connector with standard marking 3-pole with preceding ground contact
Bill of material
272-453/272-485
Item-No.
272-453/272-485
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
200 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
3
Height
23.30 mm
Width
28.50 mm
Depth
15.30 mm
Number of connection points
6
Number of potentials
3
Color
weiß
Weight
10.458 g
eCl@ss 7.1
27-44-03-14
预览
3D
2D
下载CAD模型