??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
272-101 - Power supply connector, without push-buttons, without snap-in mounting feet, without ground contact, 1-pole
Bill of material
272-101
Item-No.
272-101
Description
Power supply connector, 1.5 mm², 18 A, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
18 A
No. of poles
1
Height
24.50 mm
Width
15.30 mm
Depth
8.50 mm
Number of connection points
4
Number of potentials
1
Color
white
Weight
3.000 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Предварительные просмотры
3D
2D
Загрузка CAD-моделей