??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
267-516 - MALE CONNECTOR 7 POLE
Bill of material
267-516
Item-No.
267-516
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Strip length
11 - 12 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
7
Height
18.00 mm
Width
35.00 mm
Depth
39.00 mm
Color
weiß
Comment
N Erde 1 2 3 + -
Weight
19.405 g
Previews
3D
2D
下載CAD模型