??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
267-502 - FEMALE CONNECTOR 5 POLE
Bill of material
267-502
Item-No.
267-502
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Strip length
11 - 12 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
5
Height
18.00 mm
Width
34.00 mm
Depth
36.60 mm
Color
weiß
Comment
N Erde 1 2 3
미리보기
3D
2D
CAD모델 다운로드