??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
267-143 - Conductor support with dovetail 5 pole
Bill of material
267-143
Item-No.
267-143
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
5 x 1.5 - 2.5 mm²
Cross section
5 x 16 - 14 AWG
Strip length
16 - 18 mm
Measured voltage
500 V
Current intensity
6 A
Rated impulse voltage
4 kV
Pollution degree
2
No. of poles
5
Height
11.80 mm
Width
30.00 mm
Depth
32.00 mm
Color
weiß
Weight
4.327 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Stáhnout CAD model