??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
267-113 - Female connector with snap-in mounting feet and earth conductor contact 3 pole with moulded pole marking switchable
Bill of material
267-113
Item-No.
267-113
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1 mm²
Cross section
22 - 18 AWG
Strip length
8 - 8 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
No. of poles
3
Height
34.00 mm
Width
32.00 mm
Depth
32.00 mm
Color
weiß
Weight
6.090 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
CAD modeli indir