??
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
WAGO
Description
267-101 - Female connector 1-pole
Bill of material
267-109
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
No. of poles
1
Height
26.90 mm
Width
6.80 mm
Color
Weight
g
eCl@ss 7.1
Previews
3D
2D
Stáhnout CAD model