??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
773-173 - PUSH-WIRE CONNECTOR FOR JUNCTION BOXES 3-CONDUCTOR TERMINAL BLOCKS PUSH-WIRE® CONNECTION
Bill of material
773-173
Item-No.
773-173
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2.5 - 6 mm²
Cross section
14 - 10 AWG
Strip length
12 - 13 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
41 A
No. of poles
3
Height
14.20 mm
Width
25.60 mm
Depth
20.10 mm
Number of connection points
3
Number of potentials
1
Color
Transparent
WEIGHT
5.760 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models